Self-adhesive label 125x125 with white "COUPURE D'URGENCE" text on red background
Legrand
Self-adhesive label 125x125 with white "COUPURE D'URGENCE" text on red background
REF. 038094
EAN.
3245060380946
Accessory for safety cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Signification de l'impression | Arrêt d'urgence |
---|---|
Langue de l'impression | Français |
Impression symboles ISO | Autre |
Couleur | Rouge |
Forme | Rectangulaire |
---|---|
Largeur | 90 mm |
Hauteur | 25 mm |