Polarised capacitor 3U1000V TL ALCON
Legrand
Polarised capacitor 3U1000V TL ALCON
REF. 980854
EAN.
3414970838636
Additional equipment for rack or tower UPS
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Accessoire | Non |
Pièce détachée | Oui |
Courant nominal | 0 A |
---|---|
Puissance nominale | 0 VA |
Capacité | 0 Ah |
Documentation
1 document
Technical Guide
1 document
White Book
SELECT AN ACTION