This product is obsolete
Plug - British Standard - 2P+E - 13 A - 250 V - White
Legrand
Plug - British Standard - 2P+E - 13 A - 250 V - White
REF. 050326
EAN.
3245060503260
This British Standard plug of 13A-250V~ with integrated fuse protection against overload can be wired to a cable and provide power to your electrical devices
No price to display
Share
You can compare up to 4 products
Update product
You can compare up to 4 products
Technical characteristics
Matériau | Plastique |
---|---|
Qualité du matériau | Thermoplastique |
Classe de protection (IP) | IP20 |
Direction d'enfichage | Coudé |
Technique de raccordement | Borne à vis |
---|---|
Couleur | Blanc |
Pour « conditions difficiles » (selon VDE) | Non |