Plexo Mechanism Lamps to be wired 12-48V - Blue
Plexo™
Legrand
Plexo Mechanism Lamps to be wired 12-48V - Blue
REF. 069495
EAN.
3245060694951
Spare lamps- For indicator function (orange) or luminous function (green) - 24 V - 20 mA green
No price to display
Share
You can compare up to 4 products
Technical characteristics
Tension de lampe | 24-24 V |
---|---|
Culot | Autre |
Technologie | Autre |
Forme de la lampe | Autre |
Halogène | Non |
Krypton | Non |
---|---|
Xénon | Non |
Adapté aux lampes de poche | Non |
Adapté à l'affichage | Oui |
Documentation
5 documents
Agreement
NF-NF012_3288
(0.64 Mo)
Agreement
VDE-40023632
(2.52 Mo)
Agreement
OC / CB-FR_714769/A1
(0.63 Mo)
Agreement
OC / CB-FR_714766
(0.5 Mo)
Agreement
NF-NF012_3289/A1
(0.69 Mo)
SELECT AN ACTION