Plexo Mechanism Blanking Plate - Anthracite
Plexo™
Legrand
Plexo Mechanism Blanking Plate - Anthracite
REF. 069837L
EAN.
3414971883581
The Plexo composable anthracite waterproof blanking plate can be used to securely blank off a surface-mounted or flush-mounted unit until a product (socket, inter ...) can be installed at a later date. For indoor or outdoor use.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Largeur | 70.5 mm |
---|---|
Type de lentille | Carré |
Profondeur | 15.7 mm |
Hauteur | 70.5 mm |
Matériau | Plastique |
Couleur | Autre |
Résistance aux chocs (IK) | IK07 |
Classe de protection (IP) | IP55 |
---|---|
Temperature d'utilisation /d'installation | -10-40 °C |
Temperature de stockage | -25-60 °C |
Numéro RAL | 7016 |
Sans halogène | Oui |
Traitement antimicrobien | Non |
Mode de pose | Saillie/encastré |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION