Plexo Label case
Plexo™
Legrand
Plexo Label case
REF. 069491
EAN.
3245060694913
Label holder - Allows label holders to be replaced (for ref. 0 696 33/34 and 0 695 43/44)
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Panneau de codage |
---|---|
Largeur | 49 mm |
Hauteur | 11.8 mm |
Profondeur | 1.3 mm |
---|---|
Temperature d'utilisation /d'installation | -5-40 °C |
Temperature de stockage | -5-40 °C |
Documentation
5 documents
Agreement
NF-NF012_3288
(0.64 Mo)
Agreement
VDE-40023632
(2.52 Mo)
Agreement
OC / CB-FR_714769/A1
(0.63 Mo)
Agreement
OC / CB-FR_714766
(0.5 Mo)
Agreement
NF-NF012_3289/A1
(0.69 Mo)
SELECT AN ACTION