This product is obsolete
Plexo Flush Cable outlet with Terminal 20-32A - Grey
Plexo™
Legrand
Plexo Flush Cable outlet with Terminal 20-32A - Grey
REF. 069850
EAN.
3245060698508
Cable outlets - IP 55 - IK 08Cable rating 20 - 32 A - ISO 32: Ø12 to 25 mm - IK 08 not possible, clamps cannot be fitted - Grey
No price to display
Share
You can compare up to 4 products
Update product
You can compare up to 4 products
Technical characteristics
Mode de pose | Encastré |
---|---|
Capacité des bornes | Sans |
Technique de raccordement | Sans borne |
Matériau | Plastique |
Qualité du matériau | Thermoplastique |
---|---|
Couleur | Gris |
Numéro RAL (équivalent) | 7016 |
Traitement antimicrobien | Non |
Documentation
1 document
Instruction Use
SELECT AN ACTION