Skip to main content
Logo print

Plate DSX SD F1 vertical 36 Modules

DSX SD Legrand

Plate DSX SD F1 vertical 36 Modules

REF. 338963 EAN. 3414972239615

Plate for DSX SD FRAME 1 vertical mounting in XL3 S 630 & XL3 S 4000 -36 modules enclosures

No price to display
You can compare up to 4 products

Technical characteristics

Hauteur 110 mm
Largeur 720 mm
Matériau Acier
Type de traitement de la surface Galvanisé
Perforé Oui
Temperature d'utilisation /d'installation -20-70 °C
Couleur Incolore
Sans halogène Oui

Documentation

2 documents
Workshop Book
Workshop Book