Pictogram evacuation sign, repositionable & recyclable (emergency exit down/up right/left)
Accessoires BAES
Legrand
Pictogram evacuation sign, repositionable & recyclable (emergency exit down/up right/left)
REF. 061211
EAN.
3414971361195
Repositionable signalling labels that can be installed on emergency lighting units, emergency lighting units and luminaires for centralised evacuation sources
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Feuillet/plaque inséré(e) |
---|---|
Signification du pictogramme | Itinéraire de secours |
Bilatéral | Oui |
Longueur | 100 mm |
---|---|
Largeur | 200 mm |
Epaisseur de matériau | 0.25 mm |
Documentation
1 document
PEP
SELECT AN ACTION