Panel mounting socket P17 - inclined outlet - IP44 - 480/500 V - 32 A - 3P+E
P17
Legrand
Panel mounting socket P17 - inclined outlet - IP44 - 480/500 V - 32 A - 3P+E
REF. 555292
EAN.
3245065552928
P17, socket with unified centre distances, particularly suitable for interior and exterior sites with high temperature and waterproofing requirements
No price to display
Share
You can compare up to 4 products
Technical characteristics
Intensité de courant IEC | 32 A |
---|---|
Tension selon EN 60309-2 | 500 V (50+60 Hz) noir |
Nombre de pôles | 4 |
Position horaire des contacts de terre | 7 h |
Couleur caractéristique | Noir |
Classe de protection (IP) | IP44 |
Technique de raccordement | Borne à vis |
Direction d'enfichage | Droit |
---|---|
Matériau | Plastique |
Finition militaire | Non |
Dimension de bride, verticale | 84 mm |
Ecart vertical entre les trous | 70 mm |
Dimension de bride, horizontale | 84 mm |
Ecart horizontal entre les trous | 70 mm |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
3D Autocad
4 documents
PEP
Agreement
OC / CB-FR_710665
(0.7 Mo)
Agreement
IMQ-CA02.05951
(0.42 Mo)
Agreement
CCC-CQC2016010203837678
(3.45 Mo)
SELECT AN ACTION