Panel mounting socket P17 - inclined outlet - IP44 - 380/415 V - 32 A - 4P+E
P17
Legrand
Panel mounting socket P17 - inclined outlet - IP44 - 380/415 V - 32 A - 4P+E
REF. 555289
EAN.
3245065552898
P17, socket with unified centre distances, particularly suitable for interior and exterior sites with high temperature and waterproofing requirements
No price to display
Share
You can compare up to 4 products
Technical characteristics
Intensité de courant IEC | 32 A |
---|---|
Tension selon EN 60309-2 | 400 V (50+60 Hz) rouge |
Nombre de pôles | 5 |
Position horaire des contacts de terre | 6 h |
Couleur caractéristique | Rouge |
Classe de protection (IP) | IP44 |
Technique de raccordement | Borne à vis |
Direction d'enfichage | Droit |
---|---|
Matériau | Plastique |
Finition militaire | Non |
Dimension de bride, verticale | 84 mm |
Ecart vertical entre les trous | 70 mm |
Dimension de bride, horizontale | 84 mm |
Ecart horizontal entre les trous | 70 mm |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
3D Autocad
4 documents
PEP
Agreement
IMQ-CA02.05951
(0.42 Mo)
Agreement
CCC-CQC2016010203837678
(3.45 Mo)
Agreement
OC / CB-FR_710665
(0.7 Mo)
SELECT AN ACTION