Osmoz label - frame with white insert - Large
Osmoz
Legrand
Osmoz label - frame with white insert - Large
REF. 024325
EAN.
3245060243258
Osmoz, accessory
No price to display
Share
You can compare up to 4 products
Technical characteristics
Signification de l'impression | Sans |
---|---|
Impression symboles ISO | Sans |
Couleur | Blanc |
Forme | Rectangulaire |
---|---|
Largeur | 40 mm |
Hauteur | 45 mm |
Documentation
1 document
Technical Sheet
SELECT AN ACTION