One-family expandable professional audio kit with audio handsfree internal unit and LINEA 2000 pushbutton panel
Bticino
One-family expandable professional audio kit with audio handsfree internal unit and LINEA 2000 pushbutton panel
REF. 331650
EAN.
8005543478929
Audio kit with audio handsfree internal unit and LINEA 2000 pushbutton panel. The audio internal unit can manage with 1 or 2 pushbuttons on board two independent contacts (24 Vac/dc – 1 A max.)
No price to display
Share
You can compare up to 4 products
Technical characteristics
Technique d'installation | Système bus |
---|---|
Mode de pose | Montage en saillie (mur) |
Compatible avec Apple HomeKit | Non |
Compatible avec Google Assistant | Non |
Compatible avec Amazon Alexa | Non |
---|---|
Compatible IFTTT | Non |
Objet connecté | Non |
Documentation
1 document
Instruction Use
SELECT AN ACTION