MyHome Up Configuration kit (from n.0 to n.9), for the configuration of the home automation system.
MyHOME
Bticino
MyHome Up Configuration kit (from n.0 to n.9), for the configuration of the home automation system.
REF. 3501K
EAN.
8012199765747
Configuration kit (from n.0 to n.9) for the configuration of the home automation system.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Accessoire | Oui |
Pièce détachée | Oui |
Résistance aux chocs (IK) | Non applicable |
---|---|
Classe de protection (IP) | Non applicable |
Couleur | Ensemble avec plusieurs couleurs |