MS63 and MS100 mini-plug female power supply unit left
ZUCCHINI
MS63 and MS100 mini-plug female power supply unit left
REF. ZU51511052
EAN.
8033777000470
MS (Minisbarre), the smallest range of medium-power canalisation, ideal for supplying lighting fixtures in small and medium-sized businesses.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné CA 50 Hz | 100 A |
---|---|
Position d'alimentation | Extrémité |
Modèle | Unique |
Nombre de pôles | 3 |
Tension assignée à CA 50 Hz | 0-400 V |
Couleur | Gris |
---|---|
Classe de protection (IP) | IP40 |
Longueur | 438 mm |
Largeur | 85 mm |
Hauteur | 125 mm |
Documentation
SELECT AN ACTION