Skip to main content
Logo print

MS 160A male end-of-line power supply for mini pipeline

ZUCCHINI

MS 160A male end-of-line power supply for mini pipeline

REF. ZU51521052 EAN. 8033777041824

MS (Minisbarre), the smallest range of medium-power canalisation, ideal for supplying lighting fixtures in small and medium-sized businesses.

No price to display
You can compare up to 4 products

Technical characteristics

Courant assigné CA 50 Hz 160 A
Position d'alimentation Extrémité
Modèle Unique
Nombre de pôles 3
Tension assignée à CA 50 Hz 0-400 V
Couleur Gris
Classe de protection (IP) IP40
Longueur 473 mm
Largeur 211 mm
Hauteur 118 mm

Documentation

2 documents
Technical Guide
LE10249AA.pdf pdf (2.06 Mo)
Instruction Use
LE10249AA.pdf pdf (2.06 Mo)