MR 315A central supply box for prefabricated electrical conduit
ZUCCHINI
MR 315A central supply box for prefabricated electrical conduit
REF. ZU50401203
EAN.
8033777039975
MR (Medium Rating), the pipe dedicated to power distribution in medium and large businesses, high-rise buildings (skylights) and tertiary establishments (banks, offices, etc.).
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné CA 50 Hz | 315 A |
---|---|
Position d'alimentation | Centre |
Modèle | Unique |
Nombre de pôles | 3 |
Tension assignée à CA 50 Hz | 0-1000 V |
Couleur | Gris |
---|---|
Classe de protection (IP) | IP55 |
Longueur | 600 mm |
Largeur | 290 mm |
Hauteur | 400 mm |
Documentation
1 document
Instruction Use
1 document
PEP
SELECT AN ACTION