MR 160A male power supply for prefabricated electrical conduit right - metal
ZUCCHINI
MR 160A male power supply for prefabricated electrical conduit right - metal
REF. ZU50401121
EAN.
8033777039173
MR (Medium Rating), the pipe dedicated to power distribution in medium and large businesses, high-rise buildings (skylights) and tertiary establishments (banks, offices, etc.).
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné CA 50 Hz | 160 A |
---|---|
Position d'alimentation | Extrémité |
Modèle | Unique |
Nombre de pôles | 3 |
Tension assignée à CA 50 Hz | 0-1000 V |
Couleur | Gris |
---|---|
Classe de protection (IP) | IP55 |
Longueur | 850 mm |
Largeur | 290 mm |
Hauteur | 400 mm |
Documentation
1 document
Instruction Use
1 document
PEP
SELECT AN ACTION