Mosaic Remote control Mosaic-to control 2 lighting outputs (dimming light and reading)
Mosaic™
Legrand
Mosaic Remote control Mosaic-to control 2 lighting outputs (dimming light and reading)
REF. 078379
EAN.
3245060783792
Remote control module for lighting control, to be mounted in headboard fixtures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Nombre max. d'appareils contrôlables | 2 |
---|---|
Préprogrammé | Non |
Avec affichage | Non |
Auto-apprentissage | Oui |
Hauteur | 230 mm |
Largeur | 71 mm |
---|---|
Profondeur | 44 mm |
Temperature d'utilisation /d'installation | 0-35 °C |
Temperature de stockage | -20-70 °C |
Tension nominale (Un) | 100-240 V |
Documentation
3 documents
Technical Guide
Technical Guide
Instruction Use
SELECT AN ACTION