Memocab Polyester label for faceplate - A4 of 44 labels
Memocab
Legrand
Memocab Polyester label for faceplate - A4 of 44 labels
REF. 038829
EAN.
3245060388294
Marker Label for Laser Printer
No price to display
Share
You can compare up to 4 products
Technical characteristics
Auto-adhésif | Oui |
---|---|
Inscription | Sans inscription |
Couleur | Blanc |
Transparent | Non |
Magnétique | Non |
---|---|
Largeur | 91.4 mm |
Hauteur | 9.5 mm |