Memocab Polyester label for duplix marker holder - A4 of 135 labels 31,7x9,5 mm
Memocab
Legrand
Memocab Polyester label for duplix marker holder - A4 of 135 labels 31,7x9,5 mm
REF. 038808
EAN.
3245060388089
Marker Label for Laser Printer
No price to display
Share
You can compare up to 4 products
Technical characteristics
Auto-adhésif | Oui |
---|---|
Inscription | Sans inscription |
Couleur | Blanc |
Transparent | Non |
Magnétique | Non |
---|---|
Largeur | 31.7 mm |
Hauteur | 9.5 mm |