Megaline battery cabinet rack without battery
Legrand
Megaline battery cabinet rack without battery
REF. 310804
EAN.
3245063108042
Megaline, battery for single-phase rack UPS
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Accessoire | Oui |
Pièce détachée | Non |
Largeur | 483 mm |
---|---|
Hauteur | 133 mm |
Profondeur | 584 mm |
Documentation
1 document
Technical Guide
1 document
White Book
SELECT AN ACTION