Megaline-back panel display broad
Megaline
Legrand
Megaline-back panel display broad
REF. 980525
EAN.
3414970314796
The Megaline Back Panel Display BR is a vital, specialized UPS accessory offering seamless system management and optimal compatibility, ideal for Megaline integration.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Accessoire | Non |
Pièce détachée | Oui |
Courant nominal | 0 A |
---|---|
Puissance nominale | 0 VA |
Capacité | 0 Ah |
Documentation
1 document
Technical Guide
1 document
White Book
SELECT AN ACTION