Megaline additional battery charger
Megaline
Legrand
Megaline additional battery charger
REF. 310785
EAN.
3245063107854
Megaline, single-phase rack and tower UPS equipment
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Accessoire | Oui |
Pièce détachée | Non |
Largeur | 180 mm |
---|---|
Hauteur | 96 mm |
Profondeur | 140 mm |
Documentation
3 documents
Technical Guide
Technical Sheet
Technical Sheet
3 documents
White Book
Brochure
Brochure
SELECT AN ACTION