Mallia Double pole switch Earth link with Water heater marking and Red LED 20A - 1 gang - 1 way - White
Mallia™
Legrand
Mallia Double pole switch Earth link with Water heater marking and Red LED 20A - 1 gang - 1 way - White
REF. 281062
EAN.
3245062810625
Allows to control the power supply to a water heater device up to 20A. Features light indicator and earth connection.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Interrupteur de chauffage | Non |
---|---|
Interrupteur de machine à laver | Non |
Compatible avec Apple HomeKit | Non |
Compatible avec Google Assistant | Non |
---|---|
Compatible avec Amazon Alexa | Non |
Compatible IFTTT | Non |
Documentation
1 document
Technical Sheet
5 documents
Agreement
OC / CB-SE-80061
(0.12 Mo)
PEP
Agreement
OC / CB-SE-80016M1
(1.8 Mo)
Agreement
OC / CB-SG-IT-00045M1
(0.42 Mo)
Agreement
OC / CB-CN51777
(0.33 Mo)
SELECT AN ACTION