Mallia Double pole switch Earth link with Water heater marking and Red LED 20A - 1 gang - 1 way - Champagne
Mallia™
Legrand
Mallia Double pole switch Earth link with Water heater marking and Red LED 20A - 1 gang - 1 way - Champagne
REF. 283871
EAN.
3414970894076
The switched socket allows the supply of power to an electrical device.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Interrupteur de chauffage | Non |
---|---|
Interrupteur de machine à laver | Oui |
Compatible avec Apple HomeKit | Non |
Compatible avec Google Assistant | Non |
---|---|
Compatible avec Amazon Alexa | Non |
Compatible IFTTT | Non |
Documentation
7 documents
Agreement
OC / CB-CN48869-M1
(0.34 Mo)
Agreement
OC / CB-CN48869-A1/M3
(0.95 Mo)
Agreement
OC / CB-SE-86593
(0.89 Mo)
Agreement
OC / CB-SE86593
(0.89 Mo)
Agreement
OC / CB-CN48869-A1/M2
(0.79 Mo)
Agreement
OC / CB-SE-85660
(0.85 Mo)
Agreement
OC / CB-SE-84184
(1.61 Mo)
SELECT AN ACTION