Mallia Double pole switch Earth link with Red LED C/W 20A - 1 gang - 1 way - Champagne
Mallia™
Legrand
Mallia Double pole switch Earth link with Red LED C/W 20A - 1 gang - 1 way - Champagne
REF. 283862
EAN.
3414970894045
High capacity double pole switch for the secure control of fixed electrical appliances eg. cooker ovens, showers or air-conditioning units up to 45A, with a led power indicator and a red rocker.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Interrupteur de chauffage | Non |
---|---|
Interrupteur de machine à laver | Non |
Compatible avec Apple HomeKit | Non |
Compatible avec Google Assistant | Non |
---|---|
Compatible avec Amazon Alexa | Non |
Compatible IFTTT | Non |
Documentation
SELECT AN ACTION