Mallia Double Pole socket outlet Switched with LED - 1 gang - 1 way - Pearl
Mallia™
Legrand
Mallia Double Pole socket outlet Switched with LED - 1 gang - 1 way - Pearl
REF. 283261
EAN.
3245062832610
High capacity double pole switch for the secure control of fixed electrical appliances eg. cooker ovens, showers or air-conditioning units up to 45A, with a led power indicator and a red rocker.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Interrupteur de chauffage | Non |
---|---|
Interrupteur de machine à laver | Non |
Compatible avec Apple HomeKit | Non |
Compatible avec Google Assistant | Non |
---|---|
Compatible avec Amazon Alexa | Non |
Compatible IFTTT | Non |
Documentation
1 document
Technical Sheet
5 documents
Agreement
OC / CB-SE-80061
(0.12 Mo)
PEP
Agreement
OC / CB-SE-80016M1
(1.8 Mo)
Agreement
OC / CB-SG-IT-00045M1
(0.42 Mo)
Agreement
OC / CB-CN51777
(0.33 Mo)
SELECT AN ACTION