This product is obsolete
Linkeo C Patch panel 24 x RJ45 category 5e and 6 UTP Keystone with holder
Linkeo
Legrand
Linkeo C Patch panel 24 x RJ45 category 5e and 6 UTP Keystone with holder
REF. 632791
EAN.
3245066327914
Modular empty patch panel for 24 RJ45 UTP keystone jacks category 5e and 6 supply with rear plastic cable support
No price to display
Share
You can compare up to 4 products
Update product
You can compare up to 4 products
Technical characteristics
Nombre de jacks/coupleurs | 24 |
---|---|
Adapté au nombre de jacks/coupleurs | 24 |
Type de connecteur | RJ45 8(8) |
Blindé | Non |
Catégorie | Autre |
Type de connexion | Autre |
Couleur | Noir |
---|---|
Mode de pose | Encastrement 482,6 mm (19 pouces) |
Hauteur | 43.8 mm |
Largeur | 482.6 mm |
Profondeur | 58.2 mm |
Documentation
1 document
Instruction Use
SELECT AN ACTION