Linea 300 Set of 4 labels with pushbutton panels and camera protection
Linea 300
Bticino
Linea 300 Set of 4 labels with pushbutton panels and camera protection
REF. 308031
EAN.
8005543403495
Linea 300, accessory for door station
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Autre |
---|---|
Technique d'installation | Autre |
Largeur | 43 mm |
Hauteur | 140 mm |
Profondeur | 10 mm |
---|---|
Nombre de boutons d'appel | 0 |
Couleur | Blanc |
Objet connecté | Non |