Lighting connection system plug for sockets and lights - 2P+T 6A 250V~
DCL PRO
Legrand
Lighting connection system plug for sockets and lights - 2P+T 6A 250V~
REF. 060134
EAN.
3245060601348
DCL socket, 2P+T, 6A, 250V. Flush-mount, built-in cable clamp, enhances luminaire connection efficiency & safety.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Couleur | Blanc |
Nombre de conducteurs | 3 |
---|---|
Section nominale | 1.5 mm² |
Documentation
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION