LCS³ Twelve port cassette for flat patch panel to be equipped with HD Jack connectors (cat. 5e UTP, 6 UTP/STP, 6A UTP/STP).
LCS³
Legrand
LCS³ Twelve port cassette for flat patch panel to be equipped with HD Jack connectors (cat. 5e UTP, 6 UTP/STP, 6A UTP/STP).
REF. 033681
EAN.
3414972226387
Cassette with universal mounting in all racks or cabinets with automatic earthing on unpainted uprights. Painted uprights can be connected to earth with a cord and a screw connection.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Accessoire | Non |
Pièce détachée | Non |
Largeur | 110.6 mm |
Hauteur | 43.6 mm |
Profondeur | 158 mm |
Temperature d'utilisation /d'installation | -10-60 °C |
---|---|
Temperature de stockage | -40-70 °C |
Couleur | Autre |
Sans halogène | Oui |
Mode de pose | Autre |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Agreement
UL listed-UL-US-L131600-13-22111102-2
(0.23 Mo)
Agreement
UL listed-UL-CA-L131600-33-22111102-6
(0.22 Mo)
SELECT AN ACTION