Skip to main content
Logo print

LCS³ Joining kit for 2 enclosures depth 1000mm

LCS³ Legrand

LCS³ Joining kit for 2 enclosures depth 1000mm

REF. 046339 EAN. 3245060463397

LCS³, Rack and Server Cabinet Equipment

No price to display
You can compare up to 4 products

Technical characteristics

Modèle Ensemble de connexion, latéral
Largeur 40 mm
Hauteur 42 mm
Profondeur 923 mm
Matériau Acier
Couleur Noir
Numéro RAL 7016

Documentation

2 documents
Technical Sheet
F01424FR-01.pdf pdf (11.06 Mo)
Technical Sheet
F01424EN-01.pdf pdf (11.05 Mo)