LBplus LBA634 and LBB634 male end-of-line feed unit + end cap for ducting
LBplus
ZUCCHINI
LBplus LBA634 and LBB634 male end-of-line feed unit + end cap for ducting
REF. ZU75241004
EAN.
8033777196456
LBplus, the prefabricated electrical trunking for the distribution of electrical energy for lighting and the supply of small motive power.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné CA 50 Hz | 63 A |
---|---|
Position d'alimentation | Extrémité |
Modèle | Unique |
Nombre de pôles | 3 |
Tension assignée à CA 50 Hz | 0-400 V |
Couleur | Gris |
---|---|
Classe de protection (IP) | IP55 |
Longueur | 227 mm |
Largeur | 115 mm |
Hauteur | 85 mm |
Documentation
2 documents
Instruction Use
Technical Sheet
1 document
PEP
SELECT AN ACTION