LBplus LBA and LBB 4-conductor intermediate power supply + 2 end caps for lighting trunking
LBplus
ZUCCHINI
LBplus LBA and LBB 4-conductor intermediate power supply + 2 end caps for lighting trunking
REF. ZU75201151
EAN.
8033777078134
LBplus, the prefabricated electrical trunking for the distribution of electrical energy for lighting and the supply of small motive power.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné CA 50 Hz | 40 A |
---|---|
Position d'alimentation | Centre |
Modèle | Unique |
Nombre de pôles | 3 |
Tension assignée à CA 50 Hz | 0-400 V |
Couleur | Gris |
---|---|
Classe de protection (IP) | IP55 |
Longueur | 350 mm |
Largeur | 135 mm |
Hauteur | 140 mm |
Documentation
2 documents
Instruction Use
Technical Sheet
1 document
PEP
SELECT AN ACTION