LBplus data LBD402 standard female power supply unit + end cap for ducting
LBplus
ZUCCHINI
LBplus data LBD402 standard female power supply unit + end cap for ducting
REF. ZU75201001D
EAN.
8033777170272
LBplus data, the trunking designed for distribution and lighting in the tertiary sector, which incorporates a BUS that can be used for lighting management.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné CA 50 Hz | 40 A |
---|---|
Position d'alimentation | Extrémité |
Modèle | Unique |
Nombre de pôles | 1 |
Tension assignée à CA 50 Hz | 0-400 V |
Couleur | Gris |
---|---|
Classe de protection (IP) | IP55 |
Longueur | 350 mm |
Largeur | 135 mm |
Hauteur | 140 mm |
Documentation
1 document
Instruction Use
1 document
PEP
SELECT AN ACTION