IP Power supply 100W with metal box, can be operate as an auxiliary power supply
Bticino
IP Power supply 100W with metal box, can be operate as an auxiliary power supply
REF. BT375005
EAN.
8005543693438
Power supply 100W with metal box, can be operate as an auxiliary power supply.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Application | Autre |
---|---|
Tension d'entrée | 240 V |
Fréquence | 50-60 Hz |
Type de courant | AC |
Tension de sortie | 24 V |
Courant de sortie max. | 4500 mA |
Classe de protection (IP) | IP30 |
Hauteur | 167 mm |
Largeur | 161 mm |
Profondeur | 85 mm |
---|---|
Technique d'installation | Autre |
Mode de pose | Autre |
Temperature d'utilisation /d'installation | -10-55 °C |
Temperature de stockage | -25-70 °C |
Courant d'alimentation | 0.75-4.5 A |
Indication de repérage des bornes de raccordement | Oui |
Couleur | Blanc |
Type de connexion | Borne à vis |
Documentation
2 documents
Technical Sheet
Instruction Use
SELECT AN ACTION