Insulating tape 15 mm x 10 m - Green and Yellow
ACCESSOIRES D INSTALLATION GP
Legrand
Insulating tape 15 mm x 10 m - Green and Yellow
REF. 093094
EAN.
3245060930943
Tape for marking and joining electrical wires
No price to display
Share
You can compare up to 4 products
Technical characteristics
Largeur | 15 mm |
---|---|
Matériau | Polychlorure de vinyle (PVC) |
Couleur | Vert/jaune |
Longueur | 10 m |
Bilatéral | Non |
Résistant aux UV | Non |
Isolant | Oui |
---|---|
Autoextinguible | Non |
Autosoudant/amalgamé | Non |
Adapté à la haute tension | Non |
Vulcanisé | Non |
Documentation
1 document
Instruction Use
SELECT AN ACTION