Industrial warning device - IP 20 - IK 08 - 110 dB - 230 V~ - 120 mA
Legrand
Industrial warning device - IP 20 - IK 08 - 110 dB - 230 V~ - 120 mA
REF. 041523
EAN.
3245060415235
Industrial continuous-tone signal generator 230V ac
No price to display
Share
You can compare up to 4 products
Technical characteristics
Couleur du boîtier/corps | Noir |
---|---|
Matériau du boîtier/corps | Métal |
Volume | 100 dB |
Fréquence du signal sonore | 350-400 Hz |
Tension nominale (Un) | 207-253 V |
---|---|
Type de courant | AC |
Classe de protection (IP) | IP20 |
Radioguidé | Non |
Documentation
1 document
Instruction Use
SELECT AN ACTION