IGBT driver board Semikron 100KVA
Legrand
IGBT driver board Semikron 100KVA
REF. 980868
EAN.
3414970838773
Additional equipment for rack or tower UPS
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Accessoire | Non |
Pièce détachée | Oui |
Courant nominal | 0 A |
---|---|
Puissance nominale | 0 VA |
Capacité | 0 Ah |
Documentation
1 document
Technical Guide
1 document
White Book
SELECT AN ACTION