Galion FAN 5 Speed Control 400VA - 1 gang - Dark Silver
Galion™
Legrand
Galion FAN 5 Speed Control 400VA - 1 gang - Dark Silver
REF. 282490-C3
EAN.
3414972021678
The ventilation control switch offers freedom to adjust ventilation to a speed considered as ideal.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Mode de pose | Encastré |
---|---|
Couleur | Argent |
Type de commande | Bouton rotatif |
Hauteur | 88 mm |
Largeur | 86 mm |
---|---|
Profondeur | 55.5 mm |
Classe de protection (IP) | IP20 |
Documentation
SELECT AN ACTION