Fuse carrier 1P+N for cartridge fuses 8.5 x 31.5 mm - 20A
Legrand
Fuse carrier 1P+N for cartridge fuses 8.5 x 31.5 mm - 20A
REF. 005822
EAN.
3245060058227
Domestic circuit breaker, for domestic cylindrical cartridge
No price to display
Share
You can compare up to 4 products
Technical characteristics
Tension nominale | 250 V |
---|---|
Mode de pose | Rail DIN |
Pour taille de fusible | Autre |
Nombre de pôles | 1 |
---|---|
Pôle neutre sectionné simultanément | Oui |
Classe de protection (IP) | IP20 |
Documentation
1 document
3D Autocad
SELECT AN ACTION