Skip to main content
Logo print
title

Fast fuse 160A 170M1569D

Legrand

Fast fuse 160A 170M1569D

REF. 980874 EAN. 3414970838834

Additional equipment for rack or tower UPS

No price to display
You can compare up to 4 products

Technical characteristics

Type d'accessoire/pièce détachée Autre
Accessoire Non
Pièce détachée Oui
Courant nominal 0 A
Puissance nominale 0 VA
Capacité 0 Ah

Documentation

1 document
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
1 document
White Book
EXB22078_EN.pdf pdf (4.09 Mo)