Evacuation signalling triangular accessory for IP66 emergency lighting units and emergency lighting systems
Accessoires BAES
Legrand
Evacuation signalling triangular accessory for IP66 emergency lighting units and emergency lighting systems
REF. 062676
EAN.
3414971361348
Installation accessory for emergency lighting unit
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Autre |
---|---|
Signification du pictogramme | Autre |
Bilatéral | Oui |
Longueur | 118 mm |
---|---|
Largeur | 225 mm |
Epaisseur de matériau | 125 mm |
Documentation
5 documents
Agreement
NF AEAS & Env-T 18087 / 794667
(0.67 Mo)
Agreement
NF AEAS & Env-T 18084 / 794664
(0.67 Mo)
Agreement
NF AEAS & Env-T 18085 / 794664
(0.67 Mo)
Agreement
NF AEAS & Env-T 18095 / 794669
(0.67 Mo)
Agreement
NF AEAS & Env-T 18094 / 794669
(0.67 Mo)
SELECT AN ACTION