DSX Handle Vary Depth emergency (common Frame 1 & 2 with Red/yellow handle)-DIN
DSX
Legrand
DSX Handle Vary Depth emergency (common Frame 1 & 2 with Red/yellow handle)-DIN
REF. 424210
EAN.
3414971979086
Handle for remote control on door - emergency version (red/yellow) - IP55 for DSX isolators and modular switches
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Connecteur |
---|---|
Largeur | 146.8 mm |
Hauteur | 65 mm |
Profondeur | 382.5 mm |
Temperature d'utilisation /d'installation | 40-50 °C |
---|---|
Temperature de stockage | -50-70 °C |
Couleur | Gris |
Sans halogène | Oui |
Documentation
1 document
Instruction Use
1 document
3D Autocad
SELECT AN ACTION