DPX Rear terminals base 4P with downstream differential
DPX
Legrand
DPX Rear terminals base 4P with downstream differential
REF. 026539
EAN.
3245060265397
DPX, equipment for "molded case" power circuit breakers
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 250 A |
---|---|
Nombre de pôles | 4 |
Finition adaptateur de barres collectrices | Oui |
Finition appareil encastré | Non |
---|---|
Type de raccordement du circuit principal | Raccordement par boulon |
Documentation
SELECT AN ACTION