Skip to main content
Logo print

DPX Rear terminal base 4P

DPX Legrand

DPX Rear terminal base 4P

REF. 026534 EAN. 3245060265342

DPX, equipment for "molded case" power circuit breakers

No price to display
You can compare up to 4 products

Technical characteristics

Courant assigné In 250 A
Nombre de pôles 4
Finition adaptateur de barres collectrices Oui
Finition appareil encastré Non
Type de raccordement du circuit principal Autre

Documentation

2 documents
Instruction Use
Y4191A.pdf pdf (0.42 Mo)
Instruction Use
LE04940AB.pdf pdf (1.98 Mo)