DPX Front terminal base 4P
DPX
Legrand
DPX Front terminal base 4P
REF. 026532
EAN.
3245060265328
DPX, equipment for "molded case" power circuit breakers
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 250 A |
---|---|
Nombre de pôles | 4 |
Finition adaptateur de barres collectrices | Oui |
Finition appareil encastré | Non |
---|---|
Type de raccordement du circuit principal | Raccordement par boulon |
Documentation
2 documents
Instruction Use
Instruction Use
SELECT AN ACTION