Skip to main content
Logo print

DPX Flat rear terminal base 3P

DPX Legrand

DPX Flat rear terminal base 3P

REF. 026535 EAN. 3245060265359

DPX, equipment for "molded case" power circuit breakers

No price to display
You can compare up to 4 products

Technical characteristics

Courant assigné In 250 A
Nombre de pôles 3
Finition adaptateur de barres collectrices Oui
Finition appareil encastré Non
Type de raccordement du circuit principal Raccordement par boulon

Documentation

2 documents
Instruction Use
80155LB.pdf pdf (0.32 Mo)
Instruction Use
LE04940AB.pdf pdf (1.98 Mo)