DPX 250 ER Cage terminals (4) - rigid cable 185 mm² / 150 mm² flexible
DPX
Legrand
DPX 250 ER Cage terminals (4) - rigid cable 185 mm² / 150 mm² flexible
REF. 026288
EAN.
3245060262884
DPX-IS, connection equipment for isolating switch
No price to display
Share
You can compare up to 4 products
Technical characteristics
Nombre de pôles | 4 |
---|---|
Type de connexion | Visser |
Mode de pose | Vis |
Protégé contre les contacts | Non |
Hauteur | 20 mm |
---|---|
Largeur | 22 mm |
Profondeur | 38 mm |
Documentation
1 document
Instruction Use
SELECT AN ACTION